Danfoss Airflex
012503-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
012503-02
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Dual Internal Flange Drum |
| Product Height | 23.03 in |
| Product Length/Depth | 23.03 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 7992.84 in³ |
| Product Weight | 427 lb |
| Product Width | 15.07 in |
| Sub-brand | Airflex |
| Trade Name | CB Series |