SPRING-HELICAL COMP, 5.70x43.60x122.68
014043
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014043
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1397,330 N | |
| Material | EN 10270-2- FDSICR | EN 10270-2- |
| Number of active Coils | 8,00 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 32,2000 mm | |
| Spring, Length Test | 64,6500 mm | |
| Spring, Length unloaded | 122,6800 mm | |
| Spring, Outside Diameter | 43,6000 mm | |
| Spring, Rate | 24,080 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 5,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |