SPRING-HELICAL COMP, 6.20x54.00x35.60
014753
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014753
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1135,910 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 1,46 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Size/Dimensions | L5.5XW5.5XH4 CM | |
| Spring, Inside Diameter | 41,6000 mm | |
| Spring, Length Test | 23,2400 mm | |
| Spring, Length unloaded | 35,6000 mm | |
| Spring, Outside Diameter | 54,0000 mm | |
| Spring, Rate | 91,890 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 6,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |