Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 268,560 N | |
| Material | SORTE C 17223/1 | SORTE C 17223/ |
| Number of active Coils | 21,00 PC | |
| Remarks | N/A | |
| Size/Dimensions | L1XW1XH5.7 CM | |
| Spring, Inside Diameter | 4,1000 mm | |
| Spring, Length Test | 50,8500 mm | |
| Spring, Length unloaded | 58,7000 mm | |
| Spring, Outside Diameter | 8,1000 mm | |
| Spring, Rate | 34,190 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |