SPRING-HELICAL COMP, 2.20x9.15x61.19
014902
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014902
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 209,840 N | |
| Material | EN 10270-1 SH | EN 10270-1 SH |
| Number of active Coils | 20,60 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Size/Dimensions | L1XW1XH6 CM | |
| Spring, Inside Diameter | 4,7500 mm | |
| Spring, Length Test | 54,9700 mm | |
| Spring, Length unloaded | 61,1900 mm | |
| Spring, Outside Diameter | 9,1500 mm | |
| Spring, Rate | 33,750 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |