SPRING-HELICAL COMP, 7.20x66.70x47.40
014936
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
014936
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1497,950 N | |
| Material | EN 10270-2- TDSICR | EN 10270-2- |
| Number of active Coils | 1,60 PC | |
| Remarks | HMS-130 CLASS 4 | HMS-130 CLASS |
| Size/Dimensions | L6.2XW6.2XH4 CM | |
| Spring, Inside Diameter | 52,3000 mm | |
| Spring, Length Test | 28,4000 mm | |
| Spring, Length unloaded | 47,4000 mm | |
| Spring, Outside Diameter | 66,7000 mm | |
| Spring, Rate | 78,890 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |