SECHSK.MUTTER M28X1,5-936-14H
015305
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
015305
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 14H | 14H |
| Material | 14H | 14H |
| Nut, Height | 12,000 mm | |
| Nut, Hex Width | 41,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | STANDARD HEXA |
| Remarks | N/A | |
| Standard | DIN 936 | DIN 936 |
| Standard Class Level | N/A | |
| Thread, Size | M28X1,5 | M28X1,5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |