SCREW-HEX, ASMEB1821 0.3125-18x0.875 GR5
015933
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
015933
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | GRADE 5 | GRADE 5 |
| Material | GRADE 5 | GRADE 5 |
| Remarks | N/A | |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | HEXAGON CAP HEAD | HEXAGON CAP H |
| Screw, Hex Width | N/A | |
| Screw, Length | 22,2300 mm | |
| Standard | ASME B18.2.1 | ASME B18.2.1 |
| Standard Class Level | N/A | |
| Thread, Size | 0.3125-18 | 0.3125-18 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |