
Danfoss Xcel
016-0099-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
016-0099-002
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 2 |
| Drain Port Dimension | None |
| Dust seal | Standard |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price |
| Front bearing type | Journal bearing |
| Geometric displacement [cm3/r [in3/r]] | 78.7 [4.80] |
| Hydraulic valve function | None |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port, 4 x M8 block mounting threads |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | MCH080AD03AE010000A000C00B |
| Model Code | MCH080AD03AE010000A000C00B |
| Motor function | Standard |
| Motor Series | XLH Series |
| Motor Size | 80 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Gerotor |
| Packaging | No data available |
| Paint information | Painted, Black |
| Painted | Yes |
| Product Height | 3.7 in |
| Product Length/Depth | 5.75 in |
| Product Type | Spool Gerotor |
| Product Volume | 108.928 in³ |
| Product Weight | 12.12 lb |
| Product Width | 5.12 in |
| Rear bearing type | Journal bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 1 inch, M8 thread in shaft end |
| Shaft Key | Square key, 1/4 x 1 1/4 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Xcel |
| Trade Name | XLH Series |
| Valve system | Spool valve |