Danfoss Xcel
016-0292-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
016-0292-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design Code | 2 | |
| Drain Port Dimension | None | |
| Dust seal | Standard | |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 158.0 [9.64] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port, 4 x M8 block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | MCH160AC04AE010000A000C00B | |
| Model Code | MCH160AC04AE010000A000C00B | |
| Motor function | Standard | |
| Motor Series | XLH Series | |
| Motor Size | 160 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.5 [3.25 x 0.11, 4.19, 0.53] | |
| Mounting flange type | 2 Bolt - A | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Gerotor | |
| Packaging | No data available | |
| Paint information | Painted, Black | |
| Painted | Yes | |
| Product Height | 3.7 in | |
| Product Length/Depth | 7.18 in | |
| Product Type | Spool Gerotor | |
| Product Volume | 136.018 in³ | |
| Product Weight | 14.11 lb | |
| Product Width | 5.12 in | |
| Rear bearing type | Journal bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 1 inch, SAE 6B J499, 1/4 - 20 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Splined | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Xcel | |
| Trade Name | XLH Series | |
| Valve system | Spool valve |