Danfoss Xcel
016-0368-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
016-0368-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price |
| Model Code | MCH100AF03AA010000A030C02B |
| Product Height | 3.7 in |
| Product Length/Depth | 6.82677165 in |
| Product Type | Spool Gerotor |
| Product Volume | 129.326 in³ |
| Product Weight | 13.42 lb |
| Product Width | 5.12 in |
| Sub-brand | Xcel |
| Trade Name | XLH Series |