Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-101726
COIL 110/120VAC DIN UB(VKANBAN
02-101726
Where to buy
Export PDF
Tools
Add to comparison
02-101726
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.579
Product height mm
65.507
Product length in
1.752
Product length mm
44.501
Product width in
1.811
Product width mm
45.999