COIL B 120VAC (V)KANBAN
02-101731
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 1.752 |
| Product length mm | | 44.501 |
| Product width in | | 1.831 |
| Product width mm | | 46.507 |