COIL 220/240 VAC D (V)
02-101733
Tools02-101733 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.752 |
| Product length mm | 44.501 |
| Product width in | 1.831 |
| Product width mm | 46.507 |