02-101749
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-101749
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Manual with Keylock | |
| Application | The control valve manipulates a flowing fluid, such as gas, steam, water, or chemical compounds, to compensate for the load disturbance. | |
| Body material | Ductile Iron | |
| Compensation | Pressure and Temperature | |
| Design code | 22 | |
| Feature | Superior moisture resistanceReliable fluid flow regulationEasy installation and maintenance | |
| Flow rate | 106 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Anti-wear hydraulic oil | |
| Interface | 03/NFPA D01 | |
| Leakage | Standard | |
| Lock | Key | |
| Model Code | FG-03-28-22-S38 | |
| Pressure Rating | 207 bar | |
| Product Height | 4.16 in | |
| Product Length/Depth | 5.08 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 107.355 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.08 in | |
| Seal material | Nitrile | |
| Size | 3 | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | F(C)G-03 22 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 80 °C | |
| Working temperature - min | -20 °C |