Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil connector | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65 |
| Function | Solenoid Coil |
| Has flying Leads | Integrated |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Voltage rating | 24 V |
| Voltage type | AC |
![Vickers by Danfoss Coils 02-362105 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318061%2FID463022680208-0101_preview.jpg&w=1920&q=75)