Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CARTRIDGE KIT | Cartridge kit |
| Product height in | 3.510 | |
| Product height mm | 89.154 | |
| Product length in | 3.226 | |
| Product length mm | 81.940 | |
| Product width in | 3.512 | |
| Product width mm | 89.205 |