CART KIT (F3)25V-17GPM
02-102542
Tools02-102542 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cartridge kit |
| Product height in | 4.140 |
| Product height mm | 105.156 |
| Product length in | 3.885 |
| Product length mm | 98.679 |
| Product width in | 4.137 |
| Product width mm | 105.080 |