CART KIT (F3) 35V-25GPM
02-102560
Tools02-102560 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cartridge kit |
| Product height in | 4.520 |
| Product height mm | 114.808 |
| Product length in | 4.658 |
| Product length mm | 118.313 |
| Product width in | 4.520 |
| Product width mm | 114.808 |