RotatingGroup_R.jpg

CARTRIDGE KIT F3 35V30 22 (BLD RT)

02-102561


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Package contentsCARTRIDGE KITCartridge kit
Product height in4.520
Product height mm114.808
Product length in4.658
Product length mm118.313
Product width in4.520
Product width mm114.808