Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-102566
C KIT F3 xx35V35 BLD LTORING 586592
02-102566
Tools
Add to comparison
Add to comparison
02-102566
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
4.520
Product height mm
114.808
Product length in
4.658
Product length mm
118.313
Product width in
4.520
Product width mm
114.808