RotatingGroup_L.jpg

C KIT 45V42xx BLD RTORING 154107

02-102572


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Package contentsCARTRIDGE KITCartridge kit
Product height in5.270
Product height mm133.858
Product length in5.532
Product length mm140.513
Product width in5.270
Product width mm133.858