Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CARTRIDGE KIT | Cartridge kit |
| Product height in | 5.270 | |
| Product height mm | 133.858 | |
| Product length in | 5.532 | |
| Product length mm | 140.513 | |
| Product width in | 5.270 | |
| Product width mm | 133.858 |