CART KIT (F3)45V-42GPM
02-102576
Tools02-102576 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cartridge kit |
| Product height in | 5.270 |
| Product height mm | 133.858 |
| Product length in | 5.532 |
| Product length mm | 140.513 |
| Product width in | 5.270 |
| Product width mm | 133.858 |