Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-102577
C KIT F3 45V50xx BLD RTORING 998651
02-102577
Tools
Add to comparison
Add to comparison
02-102577
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
5.270
Product height mm
133.858
Product length in
5.532
Product length mm
140.513
Product width in
5.270
Product width mm
133.858