1380 TEMPERATURE SENSOR
02-107914
Tools02-107914 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 220.500 |
| Product length mm | 5600.700 |
| Product width in | 0.875 |
| Product width mm | 22.225 |