
DG4V 3S 6BL M U B5 60, DG4V3S6BLMUB560
02-111060
Model code: DG4V3S6BLMUB560
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Directional control on/off valves
Recommended replacement: 871318
02-111060
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design series | 60 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S6BLMUB560 |
| Performance | Standard performance |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000.00 |
| Product height in | 3.420 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 1.800 |
| Product width mm | 45.720 |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 6 |
| Spring Arrangement | Spring offset end to centre LH |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |