COIL N 24VAC 50/60 DIN
02-111541
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.579 |
| Product height mm | | 65.507 |
| Product length in | | 1.752 |
| Product length mm | | 44.501 |
| Product width in | | 1.811 |
| Product width mm | | 45.999 |