Vickers by Danfoss Coils 02-111255 [CENTER]

COIL T 100VAC 50/60 DINA

02-111543


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Product height in2.579
Product height mm65.507
Product length in1.752
Product length mm44.501
Product width in1.811
Product width mm45.999