Vickers by Danfoss Spare Part Coil 02-111631 (RIGHT)

COIL T 100VAC 50/60 V

02-111634


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorFLYING LEADSFlying leads or leads
Coil duty ratingCONT.100% NOM VOLTAGE +/-10%Continous for 100% of nominal voltage of +/-10 %
Environmental protectionIP65IP65
FunctionSOLENOID COILSolenoid Coil
Product height in2.000
Product height mm50.800
Product length in1.752
Product length mm44.501
Product width in1.831
Product width mm46.507
Voltage rating110110 V
Voltage typeACAC