
Danfoss
02-111644
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-111644
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Flying leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Installation Type | Screw-in Cartridge |
| Operation | Electrically Operated |
| Product Height | 2 in |
| Product Length/Depth | 1.7519685 in |
| Product Type | Coils |
| Product Volume | 6.415 in³ |
| Product Weight | .83 lb |
| Product Width | 1.83070866 in |
| Recommended Filtration Level | None |
| Sub-brand | None |
| Trade Name | None |
| Voltage rating | 440/460 V |
| Voltage type | AC |