Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 2.300 | |
| Product length mm | 58.420 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 02-365608 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318077%2FID463022680210-0101_preview.jpg&w=1920&q=75)