Danfoss
02-112701
FR2-10-C-0-/0.30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustment Type | Cap |
Application | Harvesters, refuse haulers, mobile and industrial applications |
Brand | Danfoss |
Cavity | C-10-2 |
Factory Set Flow Rate | 1.137 l/min |
Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
Flow rate | 38 l/min |
Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
Function | Flow Regulator |
Housing | No |
Housing material | Aluminum |
Installation Type | Screw-in Cartridge |
Leakage | Standard |
Maximum Flow Rate | 1.9 l/min |
Minimum Flow Rate | .4 l/min |
Model Code | FR2-10-C-0-/0.30 |
Number of Housing Ports | 2 |
Number of Valve Ports | 2 |
Operating Temperature | -40°C to +120°C |
Port Type | Cartridge Only |
Pressure Rating | 210 bar |
Product Height | 1 in |
Product Length/Depth | 4.4 in |
Product Type | Flow Control Valves |
Product Volume | 4.4 in³ |
Product Weight | .48 lb |
Product Width | 1 in |
Recommended Filtration Level | 18/16/13 Microns |
Seal Type | Buna-N |
Special features | None |
Spool Seal | No |
Style | Adjustable Pressure Compensated, Flow Regulator |
Sub-brand | None |
Trade Name | FR2-10 Series |
Valve Material | Steel |
Valve Torque into Cavity | 47-54 Nm |