Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | | 4.000 |
| Product height mm | | 101.600 |
| Product length in | | 5.000 |
| Product length mm | | 127.000 |
| Product width in | | 1.000 |
| Product width mm | | 25.400 |