Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-112904
SV1-10-3-3G-115AG3/2SOL/OP VLV115VAC 3G
02-112904
Where to buy
Export PDF
Tools
Add to comparison
02-112904
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.500
Product height mm
114.300
Product length in
2.970
Product length mm
75.438
Product width in
1.970
Product width mm
50.038