02-112935
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-112935
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Coil Special Features | None |
| Connector type | None |
| Diode | No |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc |
| Function | Solenoid Valve |
| Installation Type | Screw-in Cartridge |
| Manual Override Option | None |
| Model Code | SV1-3238 |
| Operating Temperature | -40°C to +120°C |
| Operation | Electrically Operated |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Sub-brand | None |
| Valve Material | Steel |