Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV1E-10-C-0-115A-U | |
| Product height in | 3.940 | |
| Product height mm | 100.076 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 |
