PFR1-16-F-0-/10.50
02-113133
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.500 |
| Product height mm | | 38.100 |
| Product length in | | 3.870 |
| Product length mm | | 98.298 |
| Product width in | | 1.500 |
| Product width mm | | 38.100 |