02-119642
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-119642
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid at A Port End | |
| Build Type | Spring offset end to center | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Coil Type | Top exit flying leads | |
| Design code | 60 | |
| Electrical connector | Flying Lead Coil with Wired Terminal Block | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 95 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-AC-05-4-A/NFPA D05 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG4S4-0133C-B-60-S324 | |
| Performance | Standard | |
| Pressure Rating | 250 bar | |
| Product Height | 5.41 in | |
| Product Length/Depth | 6.84 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 95.471 in³ | |
| Product Weight | 9 lb | |
| Product Width | 2.58 in | |
| Reducer Module | No | |
| Response time | 20-40 ms | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Spool Center Condition | A Port End | |
| Spool Monitor Switch | None | |
| Spring Arrangement | B | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | DG4S4-01 60 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 50 °C | |
| Working temperature - min | 20 °C |