Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-123609
SA D.C. WEATHERPROOFOVER RIDE PHANTOM
02-123609
Where to buy
Export PDF
Tools
Add to comparison
02-123609
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
1.410
Product length mm
35.814
Product width in
1.410
Product width mm
35.814