Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-124002-SH
SUB ASSY POPPET AND RESTVACUUM PACKED
02-124002-SH
Tools
Add to comparison
Add to comparison
02-124002-SH
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Poppet sub assembly
Product height in
0.453
Product height mm
11.500
Product length in
1.098
Product length mm
27.900
Product width in
0.453
Product width mm
11.500