Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-124030
S/A ENCAPSULATED COIL D.C PLUG IN (H)
02-124030
Where to buy
Export PDF
Tools
Add to comparison
02-124030
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.350
Product height mm
59.690
Product length in
2.380
Product length mm
60.452
Product width in
1.890
Product width mm
48.006