Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | ENCAP | Encap |
| Product height in | 1.811 | |
| Product height mm | 46.000 | |
| Product length in | 2.378 | |
| Product length mm | 60.400 | |
| Product width in | 1.811 | |
| Product width mm | 46.000 |