Vickers by Danfoss Coils 02-111911 [RIGHT]

KxG4V-3 ENC.COIL 24V (HL

02-124193


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Coil connectorDIN or DIN 43650 or DIN 43650-A
Coil duty ratingContinuous from 85% to 110% of nominal voltage
Product height in2.579
Product height mm65.507
Product length in2.378
Product length mm60.401
Product width in1.811
Product width mm45.999
Voltage rating24 V
Voltage typeDC