Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-124397
SUB ASSEMBLY MANUAL OVERIDE
02-124397
Tools
Add to comparison
Add to comparison
02-124397
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Manual override
Product height in
1.417
Product height mm
36.000
Product length in
0.917
Product length mm
23.300
Product width in
1.417
Product width mm
36.000