02-125380-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-125380-6
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 22 |
| Displacement | 40.5 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 121.23383808 l/min |
| Frame size | 32.9-67.6 Cubic Centimeter per Rev |
| Front flange mounting style | SAE J744 101-2 (SAE B) 2 Bolt 101.60 [4.000] DIA. X 9.4 [.37] Pilot 14.4 [.57] DIA. Slots on 146.0 [5.75] DIA. Bolt Circle |
| Front outlet port position (cover end view) | 90° CCW FROM INLET PORT |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Identification | Danfoss Standard Nameplate |
| Minimum speed | 1800 RPM |
| Model Code | VH0125T040BBBC01AABAAL000022 |
| Output shaft coupling | A Spline |
| Paint | None |
| Product Height | 5.5 in |
| Product Length/Depth | 9.77 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 370.234 in³ |
| Product Weight | 48 lb |
| Product Width | 6.89 in |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shaft seals | Single |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Vsd ready | No |
| Working pressure - max | 172 bar |