02-125431-DAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-125431-DAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Bearing package | Standard | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 45.4 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 105.57107712 l/min | |
| Frame size | 25VQT | |
| Front flange mounting style | None | |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT | |
| Geometric displacement | 45.4 cm³/rev | |
| Identification | None | |
| Model Code | 25VQTAS14A 2202DA 20R | |
| Paint | None | |
| Product Height | 5.93 in | |
| Product Length/Depth | 12.36 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 504.268 in³ | |
| Product Weight | 32 lb | |
| Product Width | 6.88 in | |
| Ring size | 14 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Double | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |