
02-125433-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-125433-5
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 20 |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Frame size | 25VQT |
| Identification | None |
| Model Code | 25VQTAS17A 2297AA 20L |
| Paint | None |
| Product Height | 5.93 in |
| Product Length/Depth | 10.92 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 445.519 in³ |
| Product Weight | 32 lb |
| Product Width | 6.88 in |
| Ring size | 17 |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |