02-125562-CAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-125562-CAR
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Bearing package | Standard |
| Configuration | Single |
| Design code | 21 |
| Displacement | 112.8 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 234.73800192 l/min |
| Frame size | 35VQT |
| Front flange mounting style | None |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT |
| Geometric displacement | 112.8 cm³/rev |
| Identification | None |
| Model Code | 35VQTBPS35AS 2297CA 21R |
| Paint | None |
| Product Height | 6.75 in |
| Product Length/Depth | 13.38 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 756.84 in³ |
| Product Weight | 50 lb |
| Product Width | 8.38 in |
| Ring size | 35 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Double |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |