02-125599-AAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-125599-AAR
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 22 |
| Displacement | 193 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | 45VT |
| Front flange mounting style | None |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Geometric displacement | 162 cm³/rev |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 45VTAS50A-2203AA-22R |
| Paint | None |
| Product Height | 6.94 in |
| Product Length/Depth | 16.28 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 946.799 in³ |
| Product Weight | 84 lb |
| Product Width | 8.38 in |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads |
| Ring size | 50 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |